System reference
Handling system loading / unloading BAZ
System solutions | Mechanical and plant engineering | Metal | Machining

2-Jaw Parallel Grippers with Long Stroke
Series GH6000
2-Jaw Parallel Grippers
Series GPP5000

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
2. 2-jaw parallel grippers

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
Challenge
Depalletizing of solid aluminum raw pallets from the stack. Added to this was the high demand on the cycle time and thus the dynamics of the robot.
Solution
A combined suction / gripper system ensures a secure hold of the aluminum plate. First, the plate is lifted from the stack by suction cups. Then a parallel gripper is moved in to load the machine tool in the dynamic.
Highlights and technical data
- IP40
- Pneumatic
- External gripping
- Gripper jaws are synchronized
- Gripping force safety device for spring
Technical Data
Drive type | PNEU |
Max. gripping force | 6300 [N] |
Gripping concept | KRAFT |
Gripping safety device | FED |
Max. stroke | 16 [mm] |
IP class | IP40 |
System weight | 122 [kg] |